EM-DUO 120/15/IG - Socket
5601677

Rail-mounted dual power outlet with two 120 V AC/15 A receptacles equipped with isolated grounding for 35 mm DIN rail per EN 60715. The isolated grounding, indicated by the orange outlets, virtually eliminates electrical noise created by transient currents in the ground circuit.
Housing color: ivory. National version: USA. Connection type: screw.


Product Details




Trade restriction
CE note The products are offered exclusively for export outside the EU and the European Economic Area.

Product type Socket
For country-specific use in USA
Canada
Mexico
Bahamas
Bermuda
Columbia
Costa Rica
Ecuador
El Salvador
Panama
Puerto Rico
Taiwan
Venezuela
Virgin Islands

Nominal voltage UN 125 V AC
Nominal current IN 15 A

Width 82 mm
Height 135 mm
Depth 49 mm

Color ivory
Insulating material Polycarbonate & ABS blend
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 60 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Permissible humidity (storage/transport) 30 % ... 70 %

Standards
Standards/regulations UL 508
CSA 22.2

Item number 5601677
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B19
Product Key BE7613
GTIN 4046356685955
Weight per Piece (including packing) 33.33 g
Weight per Piece (excluding packing) 33.33 g
Customs tariff number 85366990
Country of origin US


ECLASS

ECLASS-9.0 27142305
ECLASS-10.0.1 27142305
ECLASS-11.0 27142305

ETIM

ETIM 8.0 EC001663

UNSPSC

UNSPSC 21.0 39121400

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 15 A 30 - 10

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 15 A 30 - 10

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”