FP 1,27/ 12-MH
-
SMD male connectors
1714912
SMD male connector, nominal current: 1.4 A, Test voltage: 500 V AC, number of positions: 12, pitch: 1.27 mm, color: black, contact surface: Gold, contact connection type: Pin, mounting: SMD soldering
Product details
Product type | SMD male connector |
Product family | FR 1,27/...-MH |
Number of positions | 12 |
Pitch | 1.27 mm |
Number of rows | 2 |
Number of potentials | 12 |
Pin layout | Linear pad geometry |
Nominal current IN | 1.4 A IEC 60512-5-2:2002-02 (at 20°C 50-pos.) |
Nominal voltage UN | AC |
Degree of pollution | 3 |
Contact resistance | 25 mΩ |
Test voltage | 500 V AC IEC 60512-4-1:2003 |
Rated voltage (III/3) | 500 V |
Rated voltage (II/2) | 10 V |
Rated surge voltage (II/2) | 0.8 kV |
Mounting type | SMD soldering |
Pin layout | Linear pad geometry |
Processing notes | |
Process | Reflow soldering |
Moisture Sensitive Level | MSL 1 |
Classification temperature Tc | 260 °C |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Selective coating |
Metal surface contact area (top layer) | Gold (Au) |
Metal surface contact area (middle layer) | Nickel (Ni) Palladium nickel, (PdNi) |
Metal surface soldering area (top layer) | Tin (Sn) |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | LCP |
Insulating material group | IIIb |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Notes on operation | The permissible voltage during operation depends on the application, taking into consideration the air clearances and creepage distances within the scope of insulation requirements in accordance with IEC 60664-1. |
Dimensional drawing |
|
Pitch | 1.27 mm |
Width [w] | 12.71 mm |
Height [h] | 5 mm |
Length [l] | 7.2 mm |
Installed height | 4.2 mm |
Application | |
Contact cover | 0.9 mm |
Center offset | ± 0.7 mm in longitudinal and transverse direction |
Wipe length | 1.5 mm |
Angular tolerance | ± 4 ° in longitudinal direction |
± 2 ° in transverse direction | |
PCB design | |
Pad geometry | 0.8 x 0.8 mm |
Pin spacing | 1.27 mm |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 500 |
Insertion strength per pos. approx. | 0.5 N |
Withdraw strength per pos. approx. | 0.5 N |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Thermal test | Test group C | |
Specification | IEC 60512-5-2:2002-02 |
Tested number of positions | 50 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | ≥ 10 GΩ |
Air clearances and creepage distances | | |
Insulating material group | IIIb |
Comparative tracking index (IEC 60112) | CTI 175 |
Rated insulation voltage (III/3) | 500 V |
Rated insulation voltage (II/2) | 10 V |
Rated surge voltage (II/2) | 0.8 kV |
minimum clearance value - non-homogenous field (II/2) | 0.4 mm |
minimum creepage distance (II/2) | 0.4 mm |
Minimum value for clearance and creepage distance | 0.4 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 2000 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 1.5 mm (10 Hz ... 60.1 Hz) |
Sweep speed | 20g (60.1 Hz ... 2000 Hz) |
Test duration per axis | 2.5 h |
Durability test | |
Specification | IEC 60512-9-1:2010-03 (following) |
Impulse withstand voltage at sea level | 0.8 kV |
Contact resistance R1 | 25 mΩ |
Contact resistance R2 | 25 mΩ |
Insertion/withdrawal cycles | 500 |
Insulation resistance, neighboring positions | ≥ 10 GΩ |
Climatic test | |
Specification | IEC 60512-11-7:2003-05 |
Corrosive stress | Method 1, 10 days |
Power-frequency withstand voltage | 500 V AC |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 50g |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -55 °C ... 125 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Dimensional drawing |
|
Type of packaging | 24 mm wide tape |
[W] tape width | 24 mm |
[W2] coil overall dimension | 30.4 mm |
[A] coil diameter | 330 mm |
Outer packaging type | Transparent-Bag |
ESD level | (D) electrostatically conductive |
Specification | DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07 |
Item number | 1714912 |
Packing unit | 1 pc |
Minimum order quantity | 560 pc |
Sales key | AA24 |
Product key | AAXGAA |
GTIN | 4055626402918 |
Weight per piece (including packing) | 1.24 g |
Weight per piece (excluding packing) | 1.198 g |
Customs tariff number | 85366930 |
Country of origin | CZ |
ECLASS
ECLASS-11.0 | 27460201 |
ECLASS-12.0 | 27460201 |
ECLASS-13.0 | 27460201 |
ETIM
ETIM 8.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |
Compatible products
-
FP 1,27/ 12-FV 9,05 - SMD female connectors 1714999
-
FP 1,27/ 12-FV 6,25 - SMD female connectors 1714891
-
FP 1,27/ 12-FH - SMD female connectors 1714869
-
FP 1,27/ 12-FWL - IDC female connectors 1714902
-
FP 1,27/ 12-FWL-10/.../... - Preassembled IDC female connector 1010259
-
FP 1,27/ 12-FWL-11/.../... - Preassembled IDC female connector 1010580
-
FP 1,27/ 12-FWL-12/.../... - Preassembled IDC female connector 1010242
-
FP 1,27/ 12-FWL-20/.../... - Preassembled IDC female connector 1010233
Your advantages
Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device
Male and female connectors of different height can be combined – for individual PCB spacing of 8 mm ... 13.8 mm