FS 0,635/ 20-FV-R- 4,0 - SMD female connectors
1331962

SMD female connector, nominal current: 0.5 A, Test voltage: 500 V AC, number of positions: 20, pitch: 0.635 mm, color: black, contact surface: Gold, contact connection type: Socket, mounting: SMD soldering

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Design-in support during device development through M-CAD/E-CAD data and a free sample service
Cost and space savings with the comprehensive portfolio available in various stack heights
Easy mating with integrated keyways and tolerance compensation for error-free production
Time savings during the development process with customer-specific simulations for data integrity
High-speed data transmission up to 30 Gbps for various possible applications

Frequently asked questions


What makes the FS 0,635 board-to-board connector so special?

video thumbnail of faq answer

The extremely space-saving board-to-board connectors allow high-speed data transmission of up to 30 Gbps. Furthermore, additional currents of 0.5 A per contact can be transmitted. Therefore, it can be used flexibly and offers numerous possible applic... View more

The extremely space-saving board-to-board connectors allow high-speed data transmission of up to 30 Gbps. Furthermore, additional currents of 0.5 A per contact can be transmitted. Therefore, it can be used flexibly and offers numerous possible applications with 0.635 mm pitch.

View less

How can the solder contacts on the FS 0,635 board-to-board connector be tested?

The contacts are routed under the housing, enabling automated optical inspection (AOI).


With which numbers of positions is the FS 0,635 board-to-board connector available?

The FS 0,635 board-to-board connector is available with the following numbers of positions: 20, 40, 60, and 80.