WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Operate the connector only when it is fully plugged in.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Type
VC2
Product type
Sleeve housings
No. of cable outlets
1
Type of the screw connection
7.5 x 29.5 mm
Fixing screws
M4
Locking type
Screw locking, cylinder head
Cable outlet
straight
Dimensional drawing
Width
33 mm
Height
86 mm
Length
74 mm
Color
gray
Color of the housing part
gray
Material
Polyamide (Housing)
Flammability rating according to UL 94
V0
Sealing material
EPDM
Material of locking screw
Steel, chrome-plated
Housing material
PA 6
Mechanical data
Type of the screw connection
7.5 x 29.5 mm
Ambient conditions
Degree of protection
IP54
Degree of protection
IP54
Ambient temperature (operation)
-40 °C ... 80 °C
Fixing screws
M4
Item number
1607680
Packing unit
1 pc
Minimum order quantity
10 pc
Sales Key
A16
Product Key
ABLAAC
Catalog Page
Page 35 (C-2-2013)
GTIN
4017918944070
Weight per Piece (including packing)
61.76 g
Weight per Piece (excluding packing)
55.16 g
Customs tariff number
85389099
Country of origin
PL
ECLASS
ECLASS-9.0
27440202
ECLASS-10.0.1
27440202
ECLASS-11.0
27440202
ETIM
ETIM 8.0
EC000437
UNSPSC
UNSPSC 21.0
31261500
China RoHS
Environmentally friendly use period: unlimited = EFUP-e