Sensor/actuator cable - SAC-8P-M 8MS/ 3,0-PUR SH
1404140

Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, Plug straight M8, on free cable end, cable length: 3 m


Product Details




Product type Sensor/actuator cable
Number of positions 8
Application Standard
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 1.5 A
Protective circuit unwired

Conductor connection
Tightening torque 0.2 NmM8 connectors

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M8
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 3 m
Cable weight 45 kg/km
UL AWM Style 20549
Number of positions 8
Shielded yes
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Conductor cross section 8x 0.14 mm² (Signal line)
Wire diameter incl. insulation 1 mm ±0.02 mm (Signal line)
External cable diameter 5.9 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Thickness, insulation ≥ 0.21 mm (Signal line)
≥ 0.38 mm (Outer cable sheath)
Overall twist 8 wires around filler to the core
Length of twist, overall twist 58 mm
Optical shield covering 85 %
Max. conductor resistance 139 Ω/km (at 20 °C)
Insulation resistance 1 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V AC
Test voltage ≥ 3000 V AC (Spark test)
Test voltage Core/Shield ≥ 2000 V AC (for 60 s)
Smallest bending radius, fixed installation 29.5 mm
Smallest bending radius, movable installation 59 mm
Max. bending cycles 2000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance according to UL 758/1581 (horizontal)
in accordance with UL 758/1581 FT2
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance hydrolysis and microbe resistant
Resistant to salt water
Low adhesion
abrasion-resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Cable type PUR halogen-free black
Outer sheath, material PUR
External sheath, color black RAL 9005

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

M8
Standards/specifications IEC 61076-2-104

Item number 1404140
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1BNA
Catalog Page Page 210 (C-2-2019)
GTIN 4046356680592
Weight per Piece (including packing) 146 g
Weight per Piece (excluding packing) 142 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Save space – with high-pos. connectors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference