Sensor/actuator cable - SAC-8P-6,38-PUR/M12FS D-SBER
1405624

Sensor/actuator cable, 8-pos., PUR, halogen-free, black-gray RAL 7021, plug, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, connection method: spring-cage connection, color: green, contact surface material: tin, to straight M12 socket, A-coded, cable length: 6.38 m


Product Details




Number of positions 8
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 2 A

Status display No
Status display present No

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Cable length 6.38 m
Cable weight 46 kg/km
UL AWM Style 20549 / 10493 (80°C/300 V)
Number of positions 8
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 8x 0.25 mm²
Wire diameter incl. insulation 1.17 mm ±0.02 mm
External cable diameter 5.9 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Thickness, insulation ≥ 0.21 mm
Thickness, outer sheath approx. 0.8 mm
Overall twist 8 wires around filler to the core
Max. conductor resistance ≤ 78 Ω/km
Insulation resistance ≥ 1 GΩ*km
Wave impedance 100 Ω +15 % (with 1 MHz)
Cable capacity ≤ 70 pF/m
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Minimum bending radius, fixed installation 8 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with DIN UL-Style 20549
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable weight 46 kg/km
Cable structure
Cable abbreviation Li9Y11Y
Cable type PUR halogen-free black
External cable diameter 5.90 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material, filler PE
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.02 mm
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 78 Ω/km
Cable insulation resistance ≥ 100 GΩ*km

Ambient conditions
Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-101

Item number 1405624
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CFA
GTIN 4046356751407
Weight per Piece (including packing) 306.1 g
Weight per Piece (excluding packing) 306.1 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311

ETIM

ETIM 7.0 EC001855

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”