Sensor/actuator cable - SAC-8P-25,0-PUR/M12FS SH VA
1404911

Sensor/actuator cable, 8-pos., PUR, halogen-free, shielded, free cable end, to M12 socket, A-coded, high-grade steel knurl, cable length: 25 m


Product Details




Number of positions 8
Shielded yes
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 2 A

Status display No
Status display present No

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Stainless steel

Cable length 25 m
Cable weight 53 kg/km
UL AWM Style 20549 / 10493 (80°C/300 V)
Number of positions 8
Shielded yes
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 8x 0.25 mm² (Signal line)
Wire diameter incl. insulation 1.17 mm ±0.02 mm
External cable diameter 5.9 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color Brown, white, green, yellow, gray, pink, blue, red
Thickness, insulation approx. 0.2 mm
Thickness, outer sheath approx. 0.5 mm
Overall twist 8 wires around filler to the core
Optical shield covering 85 %
Max. conductor resistance ≤ 78 Ω/km (at 20 °C)
Insulation resistance ≥ 1 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V AC
Test voltage ≥ 3000 V AC (Spark test)
Test voltage Core/Shield ≥ 2000 V AC (for 60 s)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 2000000
Halogen-free in accordance with DIN VDE 0472 part 815
according to IEC 60754-1
Flame resistance in acc. with UL FT-2
according to UL 758/1581 (horizontal)
in accordance with UL 758/1581 FT2
According to DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with IEC 60811-404
Other resistance hydrolysis and microbe resistant
Resistant to salt water
low-abrasion
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable weight 54 kg/km
Cable structure
Cable abbreviation Li9Y-V1-C-V1-11Y
Cable type PUR halogen-free black
External cable diameter 5.90 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material, filler PE
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.02 mm
Single wire, color Brown, white, green, yellow, gray, pink, blue, red
Overall twist 8 wires around filler to the core
Shielding Braided copper wires
Optical shield covering 85 %
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 78 Ω/km
Cable insulation resistance ≥ 100 GΩ*km
Mechanical properties
Smallest bending radius, fixed installation 59 mm
Smallest bending radius, movable installation 59 mm
Number of bending cycles 4000000
Bending radius 59 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Bending cycles
Smallest bending radius, fixed installation 59 mm
Smallest bending radius, movable installation 59 mm
Number of bending cycles 4000000
Bending radius 59 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²

Ambient conditions
Degree of protection IP65
IP67
IP68
IP69K

Item number 1404911
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CMA
GTIN 4046356727464
Weight per Piece (including packing) 1,327.8 g
Weight per Piece (excluding packing) 1,327.8 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27061801
ECLASS-11.0 27060311

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”