Sensor/actuator cable - SAC-5P-M12MS/15,0-927/M12FS VA
1402951

5-pos. cable, black PVC, shielded, shielded plug, straight M12, A-coded, on shielded socket, straight M12, A-coded with VA knurl, length: 15 m


Product Details




Number of positions 5

Nominal voltage UN 48 V AC
60 V DC

Cable weight 83 kg/km
UL AWM Style 2464 (80°C/300 V)
Number of positions 4
Shielded yes
Cable type CANopen®/DeviceNet™, PVC, black [927]
Signal runtime 4.46 ns/m
Conductor structure signal line 44x 0.10 mm
AWG signal line 22
Conductor cross section 2x 0.34 mm² (Signal line)
2x 0.34 mm² (Power supply)
1x 0.38 mm² (Drain wire)
Wire diameter incl. insulation 2.55 mm (Signal line)
1.37 mm (Power supply)
External cable diameter 8.3 mm ±0.3 mm
Outer sheath, material PVC
External sheath, color black
Conductor material Tin-plated Cu litz wires
Material wire insulation Foamed PP (Signal line)
PVC (Power supply)
Single wire, color Red-black, blue-white
Thickness, insulation ≥ 0.3 mm (Wire insulation power supply)
Thickness, outer sheath ≥ 1 mm
Twisted pairs 2 cores to the pair
Type of pair shielding Aluminum-lined polyester foil
Overall twist 2 pairs with filler elements, around a drain wire in the center to the core
Optical shield covering 85 %
Max. conductor resistance ≤ 56 Ω/km
Insulation resistance ≥ 20 MΩ*km
Wave impedance 120 Ω ±12 Ω (f = 1 MHz)
Working capacitance approx. 39.8 nF (Signal line, Core-Core)
≤ 4000 pF (Signal line, Core-Shield)
Nominal voltage, cable ≤ 300 V
Test voltage 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Flame resistance in acc. with UL 1581, section 1061
Ambient temperature (operation) -30 °C ... 80 °C

Item number 1402951
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key B06
Product Key BF1CDD
GTIN 4046356637695
Weight per Piece (including packing) 1,410.3 g
Weight per Piece (excluding packing) 1,289.9 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values