Sensor/actuator cable - SAC-5P-M 8MRB/ 3,0-115
1404466

Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug angled M8, coding: B, on free cable end, cable length: 3 m


Product Details




Product type Sensor/actuator cable
Number of positions 5
Application Standard
No. of cable outlets 1
Shielded no
Coding B - inverse
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 3 A
Protective circuit unwired

Conductor connection
Tightening torque 0.2 NmM8 connectors

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M8
Coding B
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 3 m
Cable weight 30 kg/km
UL AWM Style 20549
Number of positions 5
Shielded no
Cable type PUR, black, 5th conductor gray [115]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 0.25 mm²
Wire diameter incl. insulation 1.17 mm ±0.02 mm
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color Brown, white, blue, black, gray
Thickness, insulation approx. 0.21 mm (Core insulation)
approx. 0.7 mm (Outer cable sheath)
Overall twist 5 cores, twisted
Length of twist, overall twist 75 mm
Max. conductor resistance ≤ 75 Ω/km
Insulation resistance ≥ 1 GΩ*km
Nominal voltage, cable ≤ 300 V (AC)
Test voltage ≥ 3000 V (AC)
Smallest bending radius, fixed installation 23.5 mm
Smallest bending radius, movable installation 47 mm
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance according to UL 758/1581 (horizontal)
in accordance with UL 758/1581 FT2
Resistance to oil According to DIN EN 60811-2-1, 168 h at 100°C
Other resistance hydrolysis and microbe resistant
Resistant to salt water
Low adhesion
abrasion-resistant
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Cable type PUR/PVC black 5 conductor in gray
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-104

Item number 1404466
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1BDA
Catalog Page Page 200 (C-2-2019)
GTIN 4046356696852
Weight per Piece (including packing) 95.3 g
Weight per Piece (excluding packing) 91 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 3 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 3 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components