Sensor/actuator cable - SAC-5P- 5,0-PUR/M12FR SH NC
1413574

Sensor/actuator cable, 5-pos., PUR, halogen-free, black gray RAL 7021, shielded cable, free cable end, to angled M12 socket, A-coded, cable length: 5 m, shield not connected


Product Details




Nominal voltage UN 48 V AC
60 V DC

Cable weight 43 kg/km
UL AWM Style 20549 / 10493 (80°C/300 V)
Number of positions 5
Shielded yes
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 5x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 5.25 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color Brown, white, blue, black, gray
Thickness, insulation ≥ 0.21 mm
Thickness, outer sheath approx. 0.5 mm
Overall twist 5 wires around filler to the core
Optical shield covering 80 %
Max. conductor resistance max. 57 Ω/km (at 20 °C)
Insulation resistance 70 GΩ*km (at 20 °C)
Nominal voltage, cable 300 V (at 20 °C)
Test voltage Core/Core 3000 V (at 20 °C)
Smallest bending radius, fixed installation 26 mm
Smallest bending radius, movable installation 52 mm (up to +60 °C)
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Low adhesion surface
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)

Item number 1413574
Packing unit 1 pc
Minimum order quantity 50 pc
Product Key BF1CDA
GTIN 4055626005744
Weight per Piece (including packing) 257.2 g
Weight per Piece (excluding packing) 257.2 g
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 7.0 EC001855

UNSPSC

UNSPSC 21.0 31251501

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values