Sensor/actuator cable - SAC-4P-M12MR/1,5-600 FB
1404006

Sensor/actuator cable, 4-position, PP-EPDM, gray RAL 7035, Plug angled M12, coding: A, on free cable end, cable length: 1.5 m, Hygienic design, with plastic knurl


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Food processing industry
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Material of grip body PP
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PP
Cable gland material Polypropylene

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Coding A
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 1.5 m
Cable weight 30 kg/km
Number of positions 4
Shielded no
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PP-EPDM
External sheath, color gray RAL 7035
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm
Thickness, outer sheath approx. 0.8 mm
Overall twist 4 wires, twisted
Length of twist, overall twist 48 mm
Max. conductor resistance approx. 58 MΩ/km
Insulation resistance ≥ 1 GΩ*km
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 4000000
Torsional frequency Torsion cycles/min
Halogen-free in accordance with DIN VDE 0472 part 815
Other resistance Resistant to cold bending and cold impacts according to DIN EN 60811-1-4 (-40 °C)
Special properties partly suitable for use with drag chain
Ambient temperature (operation) -40 °C ... 105 °C (cable, fixed installation)
-25 °C ... 105 °C (Cable, flexible installation)
Cable structure
Cable type Halogen-free PP gray
Short symbol 600
Outer sheath, material PP-EPDM
External sheath, color gray RAL 7035

Degree of protection IP65
IP67
IP68
IP69K
Ambient temperature (operation) -40 °C ... 105 °C (Plug / socket)

Standards/specifications IEC 61076-2-101
Standards/specifications FDA 21 CFR 177.2600

Item number 1404006
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1CCA
Catalog Page Page 144 (C-4-2013)
GTIN 4046356677523
Weight per Piece (including packing) 45.6 g
Weight per Piece (excluding packing) 45.6 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311


Your advantages

Easy and safe: 100% electrically tested plug-in components
Contamination can be detected quickly – thanks to the light color