Sensor/actuator cable - SAC-4P-M 8MR/ 5,0-PVC B-L
1404713

Sensor/actuator cable, 4-position, PVC, black RAL 9005, Plug angled M8, on free cable end, cable length: 5 m


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.2 NmM8 connectors

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M8
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 5 m
Cable weight 33 kg/km
Number of positions 4
Shielded no
Cable type PVC black [PVC]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 4x 0.25 mm² (Signal line)
Wire diameter incl. insulation 1.25 mm ±0.02 mm
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.23 mm (Core insulation)
≥ 0.76 mm (Outer cable sheath)
Overall twist 4 wires, twisted
Max. conductor resistance max. 78 Ω/km (at 20 °C)
Insulation resistance ≥ 100 MΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
Cable structure
Cable type PVC black
Outer sheath, material PVC
External sheath, color black RAL 9005

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-104

Item number 1404713
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1BCA
GTIN 4046356724951
Weight per Piece (including packing) 174.2 g
Weight per Piece (excluding packing) 164.5 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components