Sensor/actuator cable - SAC-4P-500,0-PUR/0,34
1402784

Sensor/actuator cable, 4-wire, halogen-free PUR, black outer cable sheath, 4 x 0.34 mm2, length: 500 m


Product Details




Number of positions 4

Cable length 500 m
Cable weight 30 kg/km
UL AWM Style 20549 / 10493 (80°C/300 V)
Number of positions 4
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Wire diameter incl. insulation 1.27 mm ±0.02 mm
External cable diameter 4.2 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm
Thickness, outer sheath approx. 0.5 mm
Overall twist 4 wires, twisted
Max. conductor resistance ≤ 58 Ω/km
Insulation resistance ≥ 1 GΩ*km
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Item number 1402784
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1LAA
GTIN 4046356631648
Weight per Piece (including packing) 22,000 g
Weight per Piece (excluding packing) 22,000 g
Customs tariff number 85444995
Country of origin DE


ECLASS

ECLASS-9.0 27062011
ECLASS-10.0.1 27060106
ECLASS-11.0 27061801

ETIM

ETIM 8.0 EC003249

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values