Sensor/actuator cable - SAC-4P-3,0-600/M12FS SH HD
1403986

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, shielded, free cable end, on Socket straight M12, coding: A, cable length: 3 m, Hygienic design, with high-grade steel knurl


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Food processing industry
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Sealing material FKM
Material of grip body PP
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PP
Cable gland material Stainless steel

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Status display No
Status display present No

Cable length 3 m
Cable weight 40 kg/km
Number of positions 4
Shielded yes
Cable type Halogen-free PP gray shielded [600]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 5.55 mm ±0.2 mm
Outer sheath, material PP-EPDM
External sheath, color gray RAL 7035
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
Thickness, outer sheath approx. 0.8 mm
Overall twist 4 wires, twisted
Length of twist, overall twist 48 mm
Optical shield covering 85 %
Max. conductor resistance 58 Ω/km (at 20 °C)
Nominal voltage, cable ≤ 300 V AC
Test voltage ≥ 3000 V AC (Spark test)
Test voltage Core/Shield ≥ 2000 V AC (for 60 s)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 2000000
Halogen-free in accordance with DIN VDE 0472 part 815
Other resistance Resistant to cold bending and cold impacts according to DIN EN 60811-1-4 (-40 °C)
Special properties FDA compliant according to FDA 21 CFR 177.2600
flexible
Flexible cable conduit capable
Ambient temperature (operation) -40 °C ... 105 °C (cable, fixed installation)
-25 °C ... 105 °C (Cable, flexible installation)

Degree of protection IP65
IP67
IP68
IP69K
Ambient temperature (operation) -40 °C ... 105 °C (Plug / socket)

M12
Standards/specifications IEC 61076-2-101
Standards/specifications FDA 21 CFR 177.2600

Item number 1403986
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1CJA
Catalog Page Page 142 (C-4-2013)
GTIN 4046356677417
Weight per Piece (including packing) 147.4 g
Weight per Piece (excluding packing) 147.4 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU C-DE.BL08.B.00286

EAC

Approval ID: RU D-DE.HB35.B.00387

REACh SVHC Dechlorane Plus
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Stainless steel type 1.4404 used to provide corrosion protection for all exposed metal parts
Contamination can be detected quickly – thanks to the light color
Reliable signal transmission – 360° shielding in environments with electromagnetic interference