Sensor/actuator cable - SAC-4P-15,0-PUR/M 8FS SH
1400362

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M8, cable length: 15 m


Product Details




Product type Sensor/actuator cable
Number of positions 4
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Connection 1
Head design free cable end
Connection 2
Head design Socket
Head cable outlet straight
Head thread type M8

Status display No
Status display present No

Cable length 15 m
Cable weight 31 kg/km
UL AWM Style 20549
Number of positions 4
Shielded yes
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 4x 0.25 mm² (Signal line)
Wire diameter incl. insulation 1.17 mm ±0.02 mm (Signal line)
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
approx. 0.5 mm (Outer cable sheath)
Overall twist 4 wires, twisted
Optical shield covering 80 %
Max. conductor resistance max. 78 Ω/km (at 20 °C)
Insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, fixed installation 24 mm
Smallest bending radius, movable installation 48 mm
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable weight 36 kg/km
Cable structure
Cable abbreviation Li9Y-V1-C-V1-11Y
Cable type PUR halogen-free black
External cable diameter 5.00 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.02 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 78 Ω/km
Cable insulation resistance ≥ 100 GΩ*km
Mechanical properties
Smallest bending radius, fixed installation 50 mm
Smallest bending radius, movable installation 50 mm
Number of bending cycles 4000000
Bending radius 50 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Bending cycles
Smallest bending radius, fixed installation 50 mm
Smallest bending radius, movable installation 50 mm
Number of bending cycles 4000000
Bending radius 50 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Item number 1400362
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B06
Product Key BF1BJA
GTIN 4046356490658
Weight per Piece (including packing) 485.7 g
Weight per Piece (excluding packing) 466 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values