Sensor/actuator cable, 3-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 10 m, For railway applications
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Sensor/actuator cable |
Number of positions | 3 |
Application | Railway applications |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A - standard |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Color Handle area | black |
Flammability rating according to UL 94 | V0 |
Material of grip body | PA 6.6 |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Cable gland material | Zinc die-cast, nickel-plated |
Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Protective circuit | unwired |
Conductor connection | |
Tightening torque | 0.4 NmM12 connector |
Insertion/withdrawal cycles | ≥ 100 |
Header 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | A |
Head 2 | |
Head design | free cable end |
Status display | No |
Status display present | No |
Cable length | 10 m |
Cable weight | 51 kg/km |
Number of positions | 3 |
Shielded | yes |
Cable type | Shielded black RADOX® [28R] |
Conductor structure signal line | 19x 0.18 mm |
AWG signal line | 20 |
Conductor cross section | 3x 0.5 mm² |
Wire diameter incl. insulation | 1.43 mm |
External cable diameter | 5.3 mm ±0.3 mm |
Outer sheath, material | PE-X |
External sheath, color | black |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE-X |
Single wire, color | White 1, white 2, white 3 |
Overall twist | 3 wires, twisted |
Max. conductor resistance | ≤ 40.1 Ω/km |
Nominal voltage, cable | 600 V AC (Core-ground, U0) |
1000 V AC (Core-ground, U) | |
≤ 720 V AC (core-ground) | |
≤ 1200 V AC (Core-ground, Um) | |
≤ 900 V DC (Core-ground, V0) | |
≤ 1500 V DC (core-core) | |
Test voltage | 3500 V AC (50 Hz, 5 min.) |
8400 V DC (50 Hz, 5 min.) | |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 4 x D |
Halogen-free | According to EN 50267-2-1 |
Flame resistance | EN 60332-1-2 |
EN 50266 | |
EN 50305, 9.1.2 | |
NF C32-070, 2.1 | |
NF C32-070, 2.2 | |
UL 1685, 12 (FT4) | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Resistance to oil | according to IRM 902, 72 h at 100 °C |
Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
GM/RT 2130 (Category Ia, Ib, II) | |
EN 45545 (Risk level HL1 - HL3) | |
DIN 5510 (Fire protection level 1, 2, 3, 4) | |
NF F16-101 (Category A1, A2, B) | |
NF F16-101 (Class C/F0) | |
NFPA 130 | |
UNI CEI 11170 (Risk level LR1 - LR4) | |
Other resistance | Resistance to fuels according to IRM 903, 168 h at 70 °C |
Ambient temperature (operation) | -50 °C ... 120 °C (cable, fixed installation) |
-25 °C ... 90 °C (Cable, flexible installation) | |
Cable structure | |
Cable type | Shielded black RADOX® |
Outer sheath, material | PE-X |
External sheath, color | black |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 85 °C (Plug / socket) |
Testing | |
Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
M12 | |
Standards/specifications | IEC 61076-2-101 |
Standards/specifications | EN 50155 |
Item number | 1407298 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | B06 |
Product Key | BF1CBA |
Catalog Page | Page 130 (C-4-2013) |
GTIN | 4046356774154 |
Weight per Piece (including packing) | 519 g |
Weight per Piece (excluding packing) | 519 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS-9.0 | 27060311 |
ECLASS-10.0.1 | 27060311 |
ECLASS-11.0 | 27060311 |
ETIM 8.0 | EC001855 |
UNSPSC 21.0 | 26121600 |
REACh SVHC | Dechlorane Plus |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |