Sensor/actuator cable - SAC-3P- 2,0-542/M12FR SH BK
1406270

Sensor/actuator cable, 3-position, PVC, yellow, shielded, free cable end, on Socket angled M12, coding: A, cable length: 2 m


Product Details




Product type Sensor/actuator cable
Number of positions 3
Application Standard, U.S. cables
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding A

Status display No
Status display present No

Cable length 2 m
Cable weight 40 kg/km
UL AWM Style 2517 (105 °C / 300 V)
Number of positions 3
Shielded yes
Cable type PVC yellow 105 °C [542]
Conductor structure signal line 30x 1.30 mm
AWG signal line 22
Wire diameter incl. insulation 1.27 mm ±0.03 mm
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Tin-plated Cu litz wires
Material wire insulation PVC
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Optical shield covering 85 %
Max. conductor resistance max. 50.5 Ω/km (20 °C)
Insulation resistance ≥ (550 M Ohms/m @ 500V)
Nominal voltage, cable 300 V
Minimum bending radius, flexible installation 12 x D
Flame resistance FT4
Other resistance UV resistant
Special properties UL standards PLTC and ITC
Ambient temperature (operation) -30 °C ... 105 °C (cable, fixed installation)
-5 °C ... 105 °C (Cable, flexible installation)
Cable structure
Cable type PVC yellow 105 °C
Outer sheath, material PVC
External sheath, color yellow
AWG signal line 22
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-101

Item number 1406270
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B22
Product Key BF1IDA
GTIN 4046356797825
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin US


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values