Sensor/actuator cable - SAC-12P-MR/ 0,5-35T/FR SH SCO
1404932

Sensor/actuator cable, 12-pos., PUR/PVC, black RAL 9005, shielded, angled M12 SPEEDCON plug, A-coded, to angled M12 SPEEDCON socket, A-coded, cable length: 0.5 m


Product Details




Number of positions 12
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V
Nominal current IN 1.5 A

Status display No
Status display present No

Flammability rating according to UL 94 V0
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Head locking type SPEEDCON
Coding A
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Head locking type SPEEDCON
Coding A

Cable length 0.5 m
Cable structure
Cable type Black PUR/PVC twisted pair
Short symbol 35T
External cable diameter 8.50 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Material, inner sheath PVC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Material wire insulation PVC
Wire diameter incl. insulation 1 mm ±0.05 mm
Single wire, color White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue
Overall twist Six pairs around the filler to the core
Shielding Tinned copper braided shield
Optical shield covering 85 %
Electrical properties
Conductor resistance 142 Ω/km
Mechanical properties
Number of bending cycles 2000000
Bending radius 85 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Bending cycles
Number of bending cycles 2000000
Bending radius 85 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Ambient conditions
Resistance to oil DIN VDE 0472 Part 803, test type B
Flame resistance DIN VDE 0472 part 804, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10

Ambient conditions
Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
Resistance to oil DIN VDE 0472 Part 803, test type B

Flame resistance DIN VDE 0472 part 804, test type B
Resistance to oil DIN VDE 0472 Part 803, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Standards/specifications IEC 61076-2-101

Item number 1404932
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CNA
GTIN 4046356728409
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311