Sensor/actuator cable - SAC-8P-60,0-PVC/M12FS SH
1402475

Sensor/actuator cable, 8-position, PVC, black RAL 9005, shielded, free cable end, on Socket straight M12, coding: A, cable length: 60 m


Product Details




Product type Sensor/actuator cable
Number of positions 8
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 2 A

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Status display No
Status display present No

Cable length 60 m
Note The cable is not suitable for use with drag chains.
Cable weight 85 kg/km
UL AWM Style 2517
Number of positions 8
Shielded yes
Cable type PVC black [PVC]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 8x 0.25 mm² (Signal line)
Wire diameter incl. insulation 1.5 mm ±0.05 mm (Signal line)
External cable diameter 7.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Thickness, insulation ≥ 0.38 mm (Conductor insulation, signal line)
≥ 0.76 mm (Outer cable sheath)
Overall twist 8 wires around filler to the core, twisted in with additional Cu litz in the wire outer godet
Optical shield covering 85 %
Max. conductor resistance ≤ 78 Ω/km
Insulation resistance ≥ 10 GΩ*km
Nominal voltage, cable 300 V
Test voltage 3000 V
Smallest bending radius, fixed installation 38.5 mm
Smallest bending radius, movable installation 77 mm
Flame resistance According to UL 758/1581 (Cable Flame)
According to DIN EN 60332-1-2 (60 s)
Resistance to oil According to DIN EN 60811-2-1, 168 h at 80°C
Ambient temperature (operation) -25 °C ... 105 °C (cable, fixed installation)
Cable weight 85 kg/km
Cable structure
Cable abbreviation LiYF-C-Y
Cable type PVC black
Short symbol PVC
External cable diameter 7.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material, filler PVC
Material wire insulation PVC
Thickness, insulation ≥ 0.38 mm (Conductor insulation, signal line)
Wire diameter incl. insulation 1.5 mm ±0.05 mm (Signal line)
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Overall twist 8 wires around filler to the core, twisted in with additional Cu litz in the wire outer godet
Shielding Tinned copper braided shield
Optical shield covering 85 %
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 78 Ω/km
Cable insulation resistance ≥ 10 GΩ*km

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Item number 1402475
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CMA
GTIN 4046356617505
Weight per Piece (including packing) 5,400 g
Weight per Piece (excluding packing) 5,400 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”