Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Highlights
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Support & Resources
Support & Resources
E-Business
Services for marking solutions
Contact
Find product experts
Catalogs
My Phoenix Contact
My Product List
My Comparison
Home
Products
Sensor/actuator cable - SAC-5P-MINMR/2,0-440 PWR
Sensor/actuator cable - SAC-5P-MINMR/2,0-440 PWR
1403852
Sensor/actuator cable, PUR, gray RAL 7001
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
Sensor/actuator cable
Coding
A - standard
Electrical properties
Nominal voltage U
N
600 V AC
600 V DC
Cable / line
Cable weight
140 kg/km
UL AWM Style
20234 (80 °C / 600 V)
Number of positions
5
Shielded
no
Cable type
PUR/PVC gray [440]
AWG signal line
16
Conductor cross section
5x 1.5 mm²
External cable diameter
9.7 mm ±0.2 mm
Outer sheath, material
PUR
External sheath, color
gray RAL 7001
Conductor material
Bare Cu litz wires
Material wire insulation
PVC
Single wire, color
Black 1, black 2, black 3, black 4, green/yellow
Overall twist
5 cores, twisted
Max. conductor resistance
13.3 Ω/km
Nominal voltage, cable
500 V AC
Test voltage
4000 V AC
Minimum bending radius, fixed installation
7.5 x D
Minimum bending radius, flexible installation
15 x D
Flame resistance
according to EN 60332-1-2
in acc. to UL VW1
According to CSA FT1
Resistance to oil
According to HD 22.10
according to VDE 0282 Part 10
Ambient temperature (operation)
-40 °C ... 90 °C (cable, fixed installation)
5 °C ... 90 °C (Cable, flexible installation)
Commercial Data
Item number
1403852
Packing unit
1 pc
Minimum order quantity
50 pc
Note
Made to Order (non-returnable)
Product Key
BF1FDA
GTIN
4046356670494
Weight per Piece (including packing)
343.3 g
Weight per Piece (excluding packing)
343.3 g
Customs tariff number
85444290
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27060311
ECLASS-11.0
27060311