Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Highlights
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Support & Resources
Support & Resources
E-Business
Services for marking solutions
Contact
Find product experts
Catalogs
My Phoenix Contact
My Product List
My Comparison
Home
Products
Sensor/actuator cable - SAC-5P-10,0-PUR/M12FRB
Sensor/actuator cable - SAC-5P-10,0-PUR/M12FRB
1405274
Sensor/actuator cable, PUR halogen-free, black-gray RAL 7021
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
Sensor/actuator cable
Electrical properties
Nominal voltage U
N
48 V AC
60 V DC
Cable / line
Cable weight
33 kg/km
UL AWM Style
20549
Number of positions
5
Shielded
no
Cable type
PUR halogen-free black [PUR]
Conductor structure signal line
42x 0.10 mm
AWG signal line
22
Conductor cross section
5x 0.34 mm² (Signal line)
Wire diameter incl. insulation
1.27 mm ±0.02 mm (Signal line)
External cable diameter
4.55 mm ±0.15 mm
Outer sheath, material
PUR
External sheath, color
black-gray RAL 7021
Conductor material
Bare Cu litz wires
Material wire insulation
PP
Single wire, color
brown, white, blue, black, green-yellow
Thickness, insulation
approx. 0.5 mm
Max. conductor resistance
max. 58 Ω/km (at 20 °C)
Insulation resistance
≥ 16 GΩ*km (at 20 °C)
Nominal voltage, cable
300 V
Test voltage
3000 V
Smallest bending radius, fixed installation
23 mm
Smallest bending radius, movable installation
46 mm
Max. bending cycles
10000000
Halogen-free
in accordance with DIN VDE 0472 part 815
Flame resistance
in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil
in accordance with DIN EN 60811-2-1
Other resistance
Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties
Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation)
-40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Commercial Data
Item number
1405274
Packing unit
1 pc
Minimum order quantity
50 pc
Note
Made to Order (non-returnable)
Product Key
BF1CDA
GTIN
4046356739191
Weight per Piece (including packing)
356 g
Weight per Piece (excluding packing)
356 g
Customs tariff number
85444290
Country of origin
PL
Classifications
ECLASS
ECLASS-9.0
27060311
ECLASS-11.0
27060311
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values