Sensor/actuator cable - SAC-4P-0,55-PVC/M12FS 0,25
1403940

Sensor/actuator cable, PVC, black RAL 9005


Product Details




Product type Sensor/actuator cable

Nominal voltage UN 250 V AC
250 V DC

Cable weight 40 kg/km
UL AWM Style 2464 / 1729 (80°C/300 V)
Number of positions 4
Shielded no
Cable type PVC black [PVC]
Conductor structure signal line 19x 0.15 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.26 mm ±0.05 mm
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.23 mm (Core insulation)
Thickness, outer sheath ≥ 0.76 mm
Overall twist 4 wires, twisted
Max. conductor resistance ≤ 57 Ω/km (at 20 °C)
Insulation resistance ≥ 200 MΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Flame resistance As per UL-Style 2464
Resistance to oil according to DIN EN 60811-2-1, 168 h at 60 °C
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)
-10 °C ... 80 °C (Cable, flexible installation)

Item number 1403940
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CCA
GTIN 4046356675567
Weight per Piece (including packing) 37.6 g
Weight per Piece (excluding packing) 37.6 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27061801
ECLASS-11.0 27060311