PCB terminal block - SPT 5/ 5-V-7,5 ZB MIX RD/BK
1702265

PCB terminal block, number of positions per row: 5, product range: SPT 5/..-V, pitch: 7.5 mm, color: multi-color, Pin layout: Zigzag pinning W, Solder pin [P]: 4.6 mm, type of packaging: packed in cardboard


Product Details




Product type Printed circuit board terminal
Number of positions 5
Pitch 7.5 mm
Pin layout Zigzag pinning W

Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Color multi-color
Contact surface Tin Sn

Width 39.3 mm
Height 28.75 mm
Installed height 24.15 mm
Length of the solder pin 4.6 mm
Length 18.5 mm
Length of the solder pin 4.6 mm
Hole diameter 2.1 mm
Pitch 7.5 mm
PCB design
Pin spacing 14 mm

Type of packaging packed in cardboard

Item number 1702265
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AANBBB
GTIN 4046356580236
Weight per Piece (including packing) 18.587 g
Weight per Piece (excluding packing) 15.248 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 7.0 EC002643

UNSPSC

UNSPSC 21.0 39121432

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values