PCB terminal block - RS-KDS 2,5-LA
1705126

Common return busbar, brass, tin-plated, up to 10 A, length: 0.5 m


Product Details




Product type Printed circuit board terminal
Number of positions 1
Pitch 0 mm

Color green
Contact surface Tin Sn

Pitch 0 mm

Type of packaging packed in cardboard

Item number 1705126
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key A01
Product Key AARZCA
Catalog Page Page 323 (CL-2005)
GTIN 4017918023287
Weight per Piece (including packing) 10.546 g
Weight per Piece (excluding packing) 10.546 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0 39121400

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values