PCB terminal block - PTSA 0,5/ 2-2,5-ZI
1703249

PCB terminal block, nominal current: 2 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTSA 0,5, pitch: 2.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 3.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard


Product Details




Type PC termination block
Product line COMBICON Terminals XS
Product type Printed circuit board terminal
Number of positions 2
Pitch 2.5 mm
Number of connections 2
Number of rows 1
Number of potentials 2
Pin layout Zigzag pinning W

Nominal current IN 2 A
Nominal voltage UN 250 V
Pollution degree 3
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Type PC termination block
Nominal cross section 0.5 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.14 mm² ... 0.5 mm²
Conductor cross section flexible 0.2 mm² ... 0.5 mm²
Conductor cross section AWG 24 ... 20
Stripping length 9 mm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Pitch 2.5 mm
Width [w] 6.5 mm
Height [h] 16.7 mm
Length [l] 12 mm
Installed height 13.1 mm
Solder pin length [P] 3.6 mm
PCB design
Pin spacing 2.5 mm

Connection test
Specification IEC 60998-2-2:1991-10
Result Test passed
Test for conductor damage and slackening
Specification IEC 60998-2-2:1991-10
Result Test passed
Pull-out test
Specification IEC 60998-2-2:1991-10
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 7 N
0.2 mm² / flexible / > 10 N
0.5 mm² / solid / > 30 N
0.5 mm² / flexible / > 30 N

Temperature-rise test
Specification IEC 60998-2-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Insulation resistance
Specification IEC 60998-2-2:1991-10
Insulation resistance, neighboring positions 109 Ω
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Rated insulation voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 2 mm

Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-2-2:1991-10
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 55 °C

Type of packaging packed in cardboard

Item number 1703249
Packing unit 250 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
Product Key AAKBDA
GTIN 4046356646024
Weight per Piece (including packing) 0.961 g
Weight per Piece (excluding packing) 0.845 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0 39121400

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
Field wiring 300 V 1 A 26 - 20
Factory wiring 300 V 2 A 26 - 20
Use group D
Field wiring 300 V 1 A 26 - 20
Factory wiring 300 V 2 A 26 - 20

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB