PCB terminal block - MKDSP 10/ 3-10,16 SZS BDL1,L2,N
1705290

PCB terminal block, number of positions per row: 3, product range: MKDSP 10, pitch: 10.16 mm, color: green


Product Details




Product type Printed circuit board terminal
Number of positions 3
Pitch 10.16 mm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Color green

Pitch 10.16 mm

Item number 1705290
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key AANFFB
GTIN 4046356032124
Weight per Piece (including packing) 23.01 g
Weight per Piece (excluding packing) 23.01 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401