Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/60 W
Power supplies with basic functionality
Thanks to their high power density, the UNO POWER power supplies with basic functionality are ideal for use in compact control cabinets. With low no-load losses and high levels of efficiency, the efficient technology in the compact housing covers loads from 25 W to 480 W. Together, the 18 devices in the range cover output voltages from 5 to 48 V DC and are available in six designs.
More information- Approval
- Input voltage range
- Output voltage range
- Output voltage
- Output current
- Nominal power
- Housing material
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/30 W
Primary-switched UNO power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/150 W
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/100 W
Primary-switched UNO POWER power supply for DIN rail mounting, input: 2-phase, output: 24 V DC/90 W
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/90 W
Primary-switched power supply unit, UNO POWER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 20 A, Adjustable from 24 V DC ... 28 V DC
Primary-switched power supply unit, UNO POWER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 10 A, Adjustable from 24 V DC ... 28 V DC
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 12 V DC/30 W
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 5 V DC/25 W
Your advantages
- Maximum energy efficiency, thanks to high efficiency of up to 94% and thanks to extremely low idling losses of less than 0.3 W
- Particularly compact, thanks to high power density
- Wide range of products covers all common voltage levels
- Outdoor installation possible with a wide temperature range from -25°C to +70°C
New products
Power supply with basic functionality
Space savings for cost-sensitive applications
The new UNO POWER generation stands out with its easy system diagnostics via DC OK LED and switching relay contact. The high power density makes UNO POWER the perfect solution for industrial applications with limited space.
Main features
- LED signaling and DC OK relay contact
- Adjustable output voltage: 24 V DC … 28 V DC
- Efficiency of up to 94.6%
- High power density: 500 W/dm³
- For loads up to 960 W
Your advantages
- Save space in the control cabinet with the narrow overall width
- Easy system diagnostics with the floating switch contact and DC OK LED
- Flexible use in outdoor installations and reliable device startup at -40°C
- Save energy with the high degree of efficiency
- Alignable without minimum clearance to neighboring modules
Graph shows energy efficiency vs. costs
Maximum energy efficiency
Compared to other products on the market, using the UNO POWER power supply delivers excellent energy savings as a result of low no-load losses below 0.3 W and optimized efficiency. With efficiency factors of up to 94% at nominal load, just a small amount of electrical energy is converted into undesired heat energy.
Front view of the UNO POWER power supply
Small, powerful, and up to 480 W
The UNO POWER power supply supplies maximum power in the smallest space and is also available with 150 W, 240 W, and 480 W output power. The output voltage can be set from 24 to 28 V DC using a potentiometer.
- 24 V DC / 6.25 A for 150 W with an overall width of 37 mm
- 24 V DC / 10 A for 240 W with an overall width of 45 mm
- 24 V DC / 20 A for 480 W with an overall width of 59 mm
UNO POWER power supply
High product variety
The UNO POWER power supply offers performance classes ranging from 25 W to 480 W at output voltages from 5 V DC to 48 V DC. UNO POWER enables input voltages from 85 V AC to 264 V AC and functions reliably even during voltage fluctuations in the power supply network. For input voltages from 264 V AC to 575 V AC, the 2 AC device with 24 V and 90 W is used. Two devices with the C2LPS designation are certified in accordance with UL 1310/508 Listed Class 2 and are specifically designed for the American market. With the large variety of products and wide temperature range from -25°C to +70°C, the UNO POWER power supplies can be used flexibly.