Power terminal block - PLC-ESK GY
2966508

Power terminal block, for the input of up to four potentials, for mounting on NS 35/7.5


Product Details




Product type Power module

Nominal voltage UN 250 V AC/DC (The separating plate PLC-ATP should be installed for voltages larger than 250 V (L1, L2, L3) between identical terminal blocks in adjacent modules. Potential bridging is then carried out with FBST 8-PLC... or ...FBST 500...)
Max. total current of voltage supply 32 A

Connection method Screw connection
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 10

Width 9 mm
Height 80 mm
Depth 86 mm

Housing insulation material PVC

Ambient conditions
Ambient temperature (operation) -25 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C

Corrosive gas test
Designation Corrosive gas test
Identification ISA-S71.04. G3 Harsh Group
EN 60068-2-60

Mounting type DIN rail mounting

Item number 2966508
Packing unit 1 pc
Minimum order quantity 5 pc
Sales Key C05
Product Key CK6241
Catalog Page Page 426 (C-5-2019)
GTIN 4017918147600
Weight per Piece (including packing) 38.168 g
Weight per Piece (excluding packing) 34.506 g
Country of origin DE


ECLASS

ECLASS-9.0 27371692
ECLASS-10.0.1 27371692
ECLASS-11.0 27371692

ETIM

ETIM 8.0 EC002586

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

EAC

DNV GL

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

PRS

UL Listed

cUL Listed

cULus Recognized

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”