T distributor - QPD T 4PE 2X6-11 GY
1405407

QUICKON T-distributor, gray, 4+PE-pos., 1.0 mm2 ... 2.5 mm2/690 V/20 A, for a cable diameter of 6 mm ... 11 mm, with two QUICKON nuts


Product Details




Type T distributor
Product type Power distributor
Number of positions 5
Connection profile 4+PE
Position marking 1, 2, 3, N, PE
No. of cable outlets 3
Locking type Screw locking
Coding Coding profile
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection technology QUICKON connection
Connection system, internal IDC connection
Frequency of connections between conductors of the same cross section max. 10
Conductor connection
Conductor cross section solid 1 mm² ... 2.5 mm²
Conductor cross section flexible 1 mm² ... 2.5 mm²
Conductor cross section AWG 16 ... 14
Wrench size, union nut 27 mm
Tightening torque, union nut 10 Nm

Dimensional drawing
Width 86.3 mm
Height 35 mm
Length 175 mm
Wrench size 22 mm

Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 6 kV
Rated current 20 A (See also derating-diagram)
Contact resistance < 3 mΩ
rated voltage (II/2) 1000 V
rated voltage (III/2) 1000 V
Rated voltage (III/3) 690 V
Nominal voltage UN 690 V
Nominal current IN 20 A

Color black
Color Nut gray
Flammability rating according to UL 94 V0
Insulating material PA
Contact material CuZn
Contact surface material Tin-plated
Contact carrier material PA

Insertion/withdrawal cycles max. 50 (QUICKON connections max. 10)

Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 6 mm ... 11 mm
Material wire insulation PVC/PE/TPE/rubber
Position marking 1, 2, 3, N, PE
Wire diameter including insulation 2 mm ... 3.8 mm

Wrench size 22 mm

Degree of protection IP68 (2 m / 24 h)
IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Item number 1405407
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF6FAX
GTIN 4046356776141
Weight per Piece (including packing) 3.333 g
Weight per Piece (excluding packing) 3.333 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440603
ECLASS-10.0.1 27440603

ETIM

ETIM 7.0 EC002567

UNSPSC

UNSPSC 21.0 39121410


Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors