Plug-in module - LV-120-230AC/110DC
2833738

Plug-in module, with varistor and yellow LED, input voltage: 120 ... 230 V AC / 110 V DC ±20 %


Product Details




Product type Plug-in module

Nominal voltage UN 110 V DC
Nominal voltage UN 120 V AC ... 230 V AC

Input voltage range 120 V AC ... 230 V AC
Protective circuit Varistor, LED

Item number 2833738
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key C05
Product Key CK6346
Catalog Page Page 392 (C-7-2015)
GTIN 4017918933920
Weight per Piece (including packing) 2.94 g
Weight per Piece (excluding packing) 2.84 g
Customs tariff number 85366990
Country of origin CN


ECLASS

ECLASS-9.0 27371692
ECLASS-10.0.1 27371692
ECLASS-11.0 27371692

ETIM

ETIM 8.0 EC002586

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval ID: FILE E 140324

UL Recognized

Approval ID: FILE E 140324

EAC

Approval ID: RU C-DE.A*08.B.00777

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Mechanical coding to protect against mismatching
Attenuation of reverse voltage induced in coil