Pin strip - PST 1,3/ 3-LV-5,0 C2
1704466


Product Details




Type Pin strip
Number of positions 3
Mounting flange no
Pin layout Linear pinning

Maximum load current 13.5 A (depends on the plug used)
Rated voltage (II/2) 400 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 13.5 A (depends on the plug used)

Maximum load current 13.5 A (depends on the plug used)

Installed height 11.2 mm
Length of the solder pin 3.5 mm
Length 10.8 mm
Length of the solder pin 3.5 mm
Hole diameter 1.5 mm
Pitch 5 mm

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIb
Insulating material PA
Contact surface Tin Sn

Mechanical data
Open side panel No

Connection in acc. with standard EN-VDE

Type of packaging packed in cardboard

Item number 1704466
Packing unit 250 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAC1CG
GTIN 4017918995065
Weight per Piece (including packing) 1.04 g
Weight per Piece (excluding packing) 1.04 g
Customs tariff number 85366930
Country of origin SK


ECLASS

ECLASS-9.0 27440402

ETIM

ETIM 6.0 EC002637

UNSPSC

UNSPSC 19.0 39121409

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values