Pin strip - PST 1,3/ 3-LH-5,0
1704291

Pin strip, color: black, contact surface: Tin, number of positions: 3, product range: PST 1,3/..-LH, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 3.5 mm, type of packaging: packed in cardboard, Specifically for PT 2,5/..-PVH


Product Details




Type Pin strip
Product type Pin strip
Number of positions 3
Pitch 5 mm
Mounting flange without
Pin layout Linear pinning

Maximum load current 13.5 A (depends on the plug used)
Rated voltage (II/2) 400 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIb
Insulating material PA
Contact surface Tin Sn
Contact surface material Sn

Dimensional drawing
Width 14.86 mm
Height 14.7 mm
Installed height 11.2 mm
Length of the solder pin 3.5 mm
Length 1.8 mm
Length of the solder pin 3.5 mm
Hole diameter 1.5 mm
Pitch 5 mm

Type of packaging packed in cardboard

Item number 1704291
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A03
Product Key AAC1CF
Catalog Page Page 431 (C-1-2013)
GTIN 4017918994907
Weight per Piece (including packing) 1.318 g
Weight per Piece (excluding packing) 1.202 g
Customs tariff number 85366930
Country of origin SK


ECLASS

ECLASS-9.0 27440402

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values