Pin strip - PST 1,3/ 3-H-5,0
1705478

Pin strip, nominal cross section: 1.5 mm2, color: black, nominal current: 12 A (depends on the plug used), rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: PST 1,3/..-H, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 6.8 mm, plug-in system: COMBICON PST 1,3, locking: without, mounting: without, type of packaging: packed in cardboard, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.


Product Details




Type Pin strip
Product line COMBICON Connectors M
Product type Pin strip
Number of positions 3
Pitch 5 mm
Number of connections 3
Number of rows 1
Mounting flange without
Number of potentials 3
Pin layout Linear pinning

Nominal current IN 12 A (depends on the plug used)
Nominal voltage UN 320 V
Pollution degree 3
Rated voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)
Metal surface soldering area (middle layer) Nickel (1 - 3 µm Ni)
Material data - housing
Housing color black (9005)
Insulating material PA
Insulating material group IIIa
CTI according to IEC 60112 250
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 15 mm
Height 9.6 mm
Installed height 2.8 mm
Length of the solder pin 6.8 mm
Length 12.5 mm
Length of the solder pin 6.8 mm
Pin dimensions ø 1.3 mm
Hole diameter 1.5 mm
Pitch 5 mm

Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group IIIa
Comparative tracking index (IEC 60112) CTI 250
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 4 mm
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3.2 mm
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 4 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1705478
Packing unit 1 pc
Minimum order quantity 250 pc
Sales Key A03
Product Key AACTFB
Catalog Page Page 435 (C-1-2013)
GTIN 4046356095006
Weight per Piece (including packing) 0.726 g
Weight per Piece (excluding packing) 0.7 g
Customs tariff number 85366930
Country of origin SK


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-20030211
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 16 A
Use group D
300 V 10 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Suitable for wave and reflow soldering processes
Optimum pin geometry for all COMBICON pin strip connectors