Printed-circuit board connector - PT 2,5/12-PVH-5,0
1704262

PCB connector, color: green, contact surface: Tin, number of positions: 12, product range: PT 2,5/..-PVH, pitch: 5 mm, type of packaging: packed in cardboard


Product Details




Type Standard
Product type PCB plug
Number of positions 12
Pitch 5 mm
Mounting flange without

Maximum load current 13.5 A
Rated voltage (II/2) 630 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin Sn
Contact surface material Tin-plated

Dimensional drawing
Width 60 mm
Height 15 mm
Installed height 15 mm
Length 15 mm
Pitch 5 mm

Type of packaging packed in cardboard

Item number 1704262
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key A03
Product Key AAC1ET
GTIN 4017918994877
Weight per Piece (including packing) 19.96 g
Weight per Piece (excluding packing) 19.96 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products