Printed-circuit board connector - PC 5/ 6-STCL-7,62 BGBD: U-PB
1701886

PCB connector, color: pebble gray, contact surface: Tin, number of positions: 6, product range: PC 5/..-STCL, pitch: 7.62 mm


Product Details




Product type PCB plug
Number of positions 6
Pitch 7.62 mm

Color pebble gray
Contact surface Tin Sn

Pitch 7.62 mm

Item number 1701886
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAD1FE
GTIN 4046356564489
Weight per Piece (including packing) 31.203 g
Weight per Piece (excluding packing) 31.203 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”