PCB plug - PC 5/ 2-ST-7,62 BD:1,2
1702569

PCB connector, color: green, contact surface: Tin, Number of positions per row: 2, product range: PC 5/..-ST, pitch: 7.62 mm


Product Details




Number of positions 2

Color green
Contact surface Tin Sn

Pitch 7.62 mm

Item number 1702569
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 00
Product Key AAD1AD
GTIN 4046356592833
Weight per Piece (including packing) 10.426 g
Weight per Piece (excluding packing) 10.426 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309

China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”