PCB connector - MC 1,5/ 3-ST-3,81 BD:1-3VPE500
1705144

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Female connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MC 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: MINI COMBICON, locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Product line COMBICON Connectors S
Product type PCB plug
Number of positions 3
Pitch 3.81 mm
Number of connections 3
Number of rows 1
Mounting flange without
Number of potentials 3

Nominal current IN 8 A
Nominal voltage UN 160 V
Pollution degree 3
Contact resistance 1.3 mΩ
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Type Standard
Connector system MINI COMBICON
Nominal cross section 1.5 mm²
Type of contact Female connector
Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Screw connection with tension sleeve
Conductor/PCB connection direction 0 °
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 0.75 mm²
2 conductors with same cross section, solid 0.08 mm² ... 0.5 mm²
2 conductors with same cross section, flexible 0.08 mm² ... 0.75 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.34 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 0.5 mm²
Cylindrical gauge a x b / diameter 2.4 mm x 1.5 mm / 1.6 mm
Stripping length 7 mm
Torque 0.22 Nm ... 0.25 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 12.22 mm
Height 11.1 mm
Installed height 11.1 mm
Length 16.1 mm
Pitch 3.81 mm

Drive form screw head Slotted (L)

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 7 N
0.14 mm² / flexible / > 7 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 6 N
Withdraw strength per pos. approx. 4 N
Torque test
Specification IEC 60999-1:1999-11
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Contact holder in insert
Requirements >20 N
Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 2.95 kV
Contact resistance R1 1.3 mΩ
Contact resistance R2 1.5 mΩ
Insertion/withdrawal cycles 25
Insulation resistance, neighboring positions > 5 MΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 1.39 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 20
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions > 5 MΩ
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Note on connection cross section With connected conductor 1.5 mm² (solid).
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Type of packaging packed in cardboard

Item number 1705144
Packing unit 500 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
Product Key AABABA
GTIN 4046356755948
Weight per Piece (including packing) 2.276 g
Weight per Piece (excluding packing) 2.276 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0

CSA

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 8 A 28 - 16
Use group D
300 V 8 A 28 - 16

IECEE CB Scheme

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 8 A 0.2 - 1.5

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 8 A 30 - 14
Use group D
300 V 8 A 30 - 14

VDE report with production monitoring

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 8 A 0.2 - 1.5

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors