PCB plug - BCVP-508W- 3 GY BD2:54-52SO
1705411

PCB connector, color: signal grey, contact surface: Tin, Number of positions per row: 3, product range: BCVP-W, pitch: 5.08 mm, pin layout: Linear pinning, type of packaging: packed in cardboard


Product Details




Number of positions 3
Mounting flange without
Pin layout Linear pinning

Nominal voltage UN 250 V
Nominal current IN 12 A

Color signal grey
Contact surface Tin Sn

Pitch 5.08 mm

Type of packaging packed in cardboard

Item number 1705411
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAC1DZ
GTIN 4046356769532
Weight per Piece (including packing) 6.58 g
Weight per Piece (excluding packing) 6.58 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309

ETIM

ETIM 6.0 EC002638

UNSPSC

UNSPSC 19.0 39121409

China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”