PCB headers - MC 1,5/10-G-3,5 THT AU
1704869

PCB header, color: black, contact surface: Gold, Number of positions per row: 10, product range: MC 1,5/..-G-THT, pitch: 3.5 mm, pin layout: Linear pinning, solder pin [P]: 3.4 mm


Product Details




Number of positions 10
Mounting flange without
Pin layout Linear pinning

Nominal voltage UN 160 V
Nominal current IN 8 A

Installed height 8 mm
Length of the solder pin 3.4 mm
3.4 mm
Pitch 3.5 mm

Color black
Contact surface Gold Au

Connection in acc. with standard EN-VDE

Item number 1704869
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAB1GJ
GTIN 4046356740685
Weight per Piece (including packing) 3.9 g
Weight per Piece (excluding packing) 3.9 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402