Separating plate - PLC-ATP BK
2966841

Separating plate, 2 mm thick, required at the start and end of a PLC terminal strip. Furthermore, it is used for: visual separation of groups, safe isolation of different voltages of neighboring PLC relays in acc. with DIN VDE 0106-101, isolation


Product Details


Separating plate, 2 mm thick, required at the start and end of a PLC terminal strip. It also serves for visual separation of groups, safe isolation of different voltages of neighboring PLC relays in acc. with DIN VDE 0106-101, separation of neighboring bridges with different potentials, separation of PLC relays with voltages >250 V, color: Black



Product type Partition plate

Ambient temperature (storage/transport) -40 °C ... 85 °C

Mounting type DIN rail mounting

Dimensional drawing
Width 2 mm
Height 97.4 mm
Depth 90 mm

Item number 2966841
Packing unit 1 pc
Minimum order quantity 25 pc
Sales Key C05
Product Key CK6245
Catalog Page Page 426 (C-5-2019)
GTIN 4017918130664
Weight per Piece (including packing) 15.47 g
Weight per Piece (excluding packing) 12.151 g
Country of origin DE


ECLASS

ECLASS-9.0 27371692
ECLASS-10.0.1 27371692
ECLASS-11.0 27371692

ETIM

ETIM 8.0 EC002586

UNSPSC

UNSPSC 21.0 39122300

PRS

GL

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values