Network cable - VS-PN-BUF-C5-RJ45-933-5,0
1404647

Assembled PROFINET cable type B, CAT5e, shielded, 1 x 4 x 22 AWG, stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP20 on RJ45 socket module/IP20 for Freenet system, length: 5 m


Product Details




Number of positions 4
Shielded yes

Rated voltage (III/3) 50 V
Rated current 1 A

Signal type/category PROFINET

Flammability rating according to UL 94 V0
Contact material Copper alloy
Housing material PA

Cable length 5 m
Cable structure
Signal type/category PROFINET
External cable diameter 6.50 mm
Outer sheath, material PVC
External sheath, color green-yellow RAL 6018

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C (cable, fixed installation)
-5 °C ... 50 °C (Cable, flexible installation)
Plug / socket

Item number 1404647
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A08
Product Key ABNAAL
Catalog Page Page 88 (NTK-2008)
GTIN 4046356315760
Weight per Piece (including packing) 380.7 g
Weight per Piece (excluding packing) 222.22 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060308