Network cable - VS-M12MSS-M12MSS-94B-LI/3,0
1403440

Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 plug to M12 plug, SPEEDCON, length 3.0 m


Product Details




Product type Data cable preassembled
Number of positions 8
Number of slots 1
Shielded yes
Insulation characteristics
Overvoltage category I
Degree of pollution 3

Nominal voltage UN 30 V AC
Nominal current IN 0.5 A

Flammability rating according to UL 94 HB

Cable length 3 m
Cable weight 47 kg/km
UL AWM Style 20963 (80°C/30 V)
Number of positions 8
Shielded yes
Cable type Ethernet flexible CAT5, 4-pair [94B]
Cable structure 4x2xAWG26/7; SF/UTP
Signal runtime 5.3 ns/m
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 4x 2x 0.14 mm²
Wire diameter incl. insulation 0.96 mm
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Material wire insulation Foamed PE
Single wire, color white/blue-blue, white/orange-orange, white/green-green, white/brown-brown
Thickness, outer sheath 1.05 mm
Twisted pairs 2 cores to the pair
Overall twist 4 pairs for core
Optical shield covering 70 %
Insulation resistance ≥ 5 GΩ*km
Coupling resistance ≤ 100.00 mΩ/m (at 10 MHz)
Loop resistance ≤ 290.00 Ω/km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Cable capacity 48 nF/km (at 1 kHz)
Nominal voltage, cable ≤ 100 V
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Tensile strength ≤ 100 N
Near end crosstalk attenuation (NEXT) 71.3 dB (with 1 MHz)
62.3 dB (at 4 МHz)
56.3 dB (at 10 MHz)
53.2 dB (at 16 MHz)
51.8 dB (at 20 МHz)
48.9 dB (at 31.25 МHz)
44.4 dB (at 62.5 МHz)
41.3 dB (at 100 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 62.3 dB (with 1 MHz)
53.3 dB (at 4 МHz)
47.3 dB (at 10 MHz)
44.2 dB (at 16 MHz)
42.8 dB (at 20 МHz)
39.9 dB (at 31.25 МHz)
35.4 dB (at 62.5 МHz)
32.3 dB (at 100 MHz)
Return loss (RL) 23 dB (at 4 МHz)
24.1 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
23.6 dB (at 31.25 МHz)
21.5 dB (at 62.5 МHz)
20.1 dB (at 100 MHz)
Shield attenuation 3.2 dB (with 1 MHz)
6 dB (at 4 МHz)
9.5 dB (at 10 MHz)
12.1 dB (at 16 MHz)
13.6 dB (at 20 МHz)
17.1 dB (at 31.25 МHz)
24.8 dB (at 62.5 МHz)
32 dB (at 100 MHz)
Halogen-free according to IEC 60754-1
Flame resistance according to IEC 60332-1-2
Resistance to oil according to EN 60811-2-1
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-20 °C ... 80 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 80 °C

Ambient temperature (operation) -25 °C ... 60 °C (cable, fixed installation)
-5 °C ... 60 °C (Cable, flexible installation)

Item number 1403440
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Product Key BF1CMI
GTIN 4046356653046
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060307

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values