Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 (7-wire), black, M12 plug to M12 socket, length 1.2 m
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Flammability rating according to UL 94 | V0 |
Cable length | 1.2 m |
Cable weight | 81 g/m |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET RADOX® railway application CAT5 reinforced [936] |
Cable structure | 1x4xAWG22/7; SF/TQ |
Signal speed | 66 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.95 mm |
External cable diameter | 7.25 mm ±0.3 mm |
Outer sheath, material | PE-X |
External sheath, color | black RAL 9005 |
Conductor material | silver-plated Cu litz wires |
Material wire insulation | PE-X |
Single wire, color | white-blue, orange-yellow |
Thickness, outer sheath | ≥ 0.8 mm |
Overall twist | Star quad |
Optical shield covering | 100 % |
Max. conductor resistance | ≤ 54.4 Ω/km |
Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
Working capacitance | ≤ 65 pF (core-core) |
≤ 100 pF (core-shield) | |
Nominal voltage, cable | 300 V AC |
Test voltage | 2000 V AC (50 Hz, 5 minutes) |
Minimum bending radius, fixed installation | 6 x D |
Minimum bending radius, flexible installation | 10 x D |
Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
76 dB (at 4 МHz) | |
67 dB (at 10 MHz) | |
60 dB (at 31.5 МHz) | |
56 dB (at 62.5 МHz) | |
53 dB (at 100 MHz) | |
Return loss (RL) | 35 dB (at 4 МHz) |
35 dB (at 10 MHz) | |
35 dB (at 31.5 МHz) | |
33 dB (at 62.5 МHz) | |
33 dB (at 100 MHz) | |
Remote crosstalk attenuation (FEXT) | 80 dB (with 1 MHz) |
70 dB (at 4 МHz) | |
65 dB (at 10 MHz) | |
58 dB (at 31.5 МHz) | |
59 dB (at 62.5 МHz) | |
67 dB (at 100 MHz) | |
Shield attenuation | 2 dB (with 1 MHz) |
4 dB (at 4 МHz) | |
6.5 dB (at 10 MHz) | |
10.5 dB (at 31.5 МHz) | |
14 dB (at 62.5 МHz) | |
18 dB (at 100 MHz) | |
40 dB (30 MHz ≤ f ≤ 100 MHz) | |
Halogen-free | According to EN 50267-2-1 |
Flame resistance | EN 60332-1-2 |
EN 50266 | |
EN 60332-3-25 | |
NF C32-070, 2.1 | |
NF C32-070, 2.2 | |
UL 1685, 12 (FT4) | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Resistance to oil | according to IRM 902, 72 h at 100 °C |
Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
GM/RT 2130 (Category Ia, Ib, II) | |
EN 45545 (Risk level HL1 - HL3) | |
DIN 5510 (Fire protection level 1, 2, 3, 4) | |
NF F16-101 (Category A1, A2, B) | |
NF F16-101 (Class C/F0) | |
NFPA 130 | |
UNI CEI 11170 (Risk level LR1 - LR4) | |
Other resistance | Resistance to fuels according to IRM 903, 168 h at 70 °C |
Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
-40 °C ... 90 °C (Cable, flexible installation) | |
Cable weight | 67 kg/km |
Cable structure | |
Cable type | PROFINET |
Cable structure | 1x4xAWG22/7; SF/TQ |
External cable diameter | 7.25 mm |
Outer sheath, material | PE-X |
External sheath, color | black RAL 9005 |
Conductor material | silver-plated Cu litz wires |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Single wire, color | white, orange, blue, yellow |
Electrical properties | |
Wave impedance | 100 Ω ±5 % (f = 100 MHz) |
Mechanical properties | |
Smallest bending radius, fixed installation | > 43.5 mm |
Bending cycles | |
Smallest bending radius, fixed installation | > 43.5 mm |
Item number | 1403369 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to Order (non-returnable) |
Product Key | BF1CJN |
GTIN | 4046356649353 |
Weight per Piece (including packing) | 133.5 g |
Weight per Piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS-9.0 | 27060308 |
ECLASS-11.0 | 27060311 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |