STN 4 - N disconnect terminal block
3031979

N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 250 V, nominal current: 32 A, Spring-cage connection, 1st level connection right, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/15, NS 35/7,5, color: blue


Product details








Compatible products



Your advantages

The N disconnect slides are located in the same position on all Phoenix Contact screw and spring-cage installation terminal blocks