DIN rail adapter - UCS DIN 125-H 7035
2203841

DIN rail adapter for mounting one UCS 125-87-H housing (long side) or UCS 145-125-H housing (short side) onto an NS 35 DIN rail; will be set into the housing instead of a UCS SW 125 side wall; material: polycarbonate; color: light gray, similar to RAL 7035


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.
General NOTE: Observe the maximum permissible total weight.

Product type Mounting rail adapter
Type Tall design
Housing type Universal housings
Ventilation openings present no
Housing series UCS

Width 59.4 mm
Height 110.2 mm
Depth 23.9 mm
Depth from top edge of DIN rail 16.9 mm

Color light grey (7035)
light grey
Flammability rating according to UL 94 V0
CTI according to IEC 60112 225
Insulating material PC
Surface characteristics untreated
Housing material PC

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 125 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Result, degree of protection, IP code IP40
Ambient conditions
Max. IP code to attain IP40
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 95 %

Mounting type DIN rail mounting
Mounting position On horizontal DIN rail NS 35/7.5 and NS 35/15 acc. to EN 60715

Type of packaging PE bag

Item number 2203841
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A13
Product Key ACFCAZ
GTIN 4055626540337
Weight per Piece (including packing) 27 g
Weight per Piece (excluding packing) 27 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27370419
ECLASS-10.0.1 27370419
ECLASS-11.0 27370419

ETIM

ETIM 8.0 EC001024

UNSPSC

UNSPSC 21.0 39121400

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Practical customization options
Tool-free snap-in principle enables easy mounting on the device panel
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet