Marshalling patchboard - FTMC 1,5/48-2 /BU
3270363

Marshalling patchboard, Labeled from 1 - 48, without actuation lever, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Wall mounting, color: gray, color of connection elements: blue


Product Details




General Labeled from 1 - 48

Product type Marshalling terminal
Number of positions 48
Number of connections 192
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 0.56 W

Number of connections per level 192
Nominal cross section 1.5 mm²
Rated cross section AWG 14
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A1
Conductor cross section solid 0.14 mm² ... 2.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1.5 mm²
Nominal current 17.5 A
Maximum load current 24 A (in case of a 2.5 mm² conductor cross section, the maximum load current must not be exceeded by the total current of all connected conductors.)
12 A (in case of a 2.5 mm² conductor cross section, the maximum load current must not be exceeded by the total current of all connected conductors.)
Nominal voltage 500 V
Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 2.5 mm²
Conductor cross section, solid [AWG] 20 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1.5 mm²

Dimensional drawing
Width 66 mm
Height 30 mm
Length 73.2 mm

Color gray
Color of connection elements blue
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 7.3 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 1.5 mm² 0.18 kA
Short-time withstand current 2.5 mm² 0.3 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.89 kV
Result Test passed

Mechanical data
Open side panel No

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 1 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
1.5 mm² / 0.4 kg
2.5 mm² / 0.7 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 1, class B, body mounted
Frequency f1 = 5 Hz to f2 = 150 Hz
ASD level 0.964 (m/s²)²/Hz
Acceleration 0.58g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 5g
Shock duration 30 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type Wall mounting

Item number 3270363
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BE6212
Catalog Page Page 61 (C-1-2019)
GTIN 4055626058672
Weight per Piece (including packing) 99.99 g
Weight per Piece (excluding packing) 99.99 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16
Use group D
300 V 10 A 24 - 16

EAC

Approval ID: RU C-DE.BL08.B.00682

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Tool-free wiring in a confined space thanks to compact size
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
For mounting in a panel cutout
Blue version for using in intrinsically safe circuits in potentially explosive areas (type of protection Ex i)
Clear representation of actuation and terminal points through vertical conductor routing