Bridge - BRIDGE-PT 6
2904494

3-phase loop bridge for 6 CONTACTRON modules, with Push-in connection and 22.5 mm housing width, connecting cable: 3 m


Product Details




Product type Loop bridge
Number of bridgeable modules 6

Operating voltage range 42 V AC ... 575 V AC
Operating current ≤ 25 A

Connecting cable length 3 m

Item number 2904494
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C05
Product Key CK74Z1
Catalog Page Page 39 (C-5-2019)
GTIN 4046356845298
Weight per Piece (including packing) 375.06 g
Weight per Piece (excluding packing) 350.5 g
Country of origin DE


ECLASS

ECLASS-9.0 27379201
ECLASS-10.0.1 27371392
ECLASS-11.0 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

UL Listed

cUL Listed

cUL Listed

UL Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Bridging of 2 to 10 devices with maximum module spacing of 22.5 mm
Considerable reduction in wiring
Up to 575 V AC/3 x 25 A