PLD M 260 W-85/95 190/D40/SC - LED machine light
2702933

LED machine light, 24 V DC, emission angle (vertical/Horizontal): 85 °/95 °, length: 190 mm, diameter: 40 mm, degree of protection: IP67, can be swiveled, resistant to coolants and lubricants, can be switched in series

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details









Compatible products




Your advantages

Space saving, thanks to the small diameter
Plug-in supply line enables free choice of the cable length as well as quick and easy installation
Focused illumination, thanks to swivel action
IP67 protection and resistance to cooling agents and lubricants enables use in machine tools
Can be used at high temperatures and can be subjected to strong vibrations and shocks
Safety glass enables use even in environments with potential mechanical strain
Minimal wiring effort, thanks to series connection
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60,000 h