License for charging park management software - EV-CC-S-SUITE-CP10
1086929

CHARX manage, Software license for running the EV Charging Suite, Local load management, user authorization, and connection to back-end systems for charging spaces, Load and charging management, supported back-end protocols: OCPP, supported charging controllers: EVCC Advanced AC charging controller (Order No. 2902802)

Downloads

Product Details


The EV Charging Suite software forms the interface between the driver, charging park, grid operator, and backend provider. The integrated load management system ensures optimum distribution of the contractually available connected load to the charging points. This prevents failures due to overloads. Furthermore, the software supports the convenient management of the charging points and users, various authorization methods, and a consumption-based billing system via the backend provider.



Product type License
Application Software license for running the EV Charging Suite
Basic functions Load and charging management
Authentication via RFID or via backend
Backend coupling
Expanded functionality Dynamic load management
User prioritization
Integration into energy management systems
Supported back-end protocols OCPP
Display
Display When used on site with operator panel: min. 8" touch panel, 800 x 480 pixels (WVGA)

Interfaces 2x Ethernet (10/100/1000 Mbps), RJ45
min. 1x USB 2.0
Depends on application: min. 1x COM RS-485
Supported charging controllers EVCC Advanced AC charging controller (Order No. 2902802)
EVCC Advanced Plus AC charging controller (Order No. 1018701)
EVCC Professional DC and AC charging controller (Order No. 1624130)

Charging controllers
Number of charging points 10

Intended use for the software Local load management, user authorization, and connection to back-end systems for charging spaces
Functionality
Basic functions Load and charging management
Authentication via RFID or via backend
Backend coupling
Expanded functionality Dynamic load management
User prioritization
Integration into energy management systems
Supported back-end protocols OCPP
System requirements
Operating system WIN 10 IOT ENT LTSB 2016 x64
Processor min. Atom™ Quadcore 1.91 GHz
Hard disk memory min. 64 GByte
RAM min. 4 GByte
Supported browsers Google Chrome
Mozilla Firefox
Internet Explorer
Languages supported German
English

Item number 1086929
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key XWBCDE
Catalog Page Page 76 (C-7-2019)
GTIN 4055626881829
Customs tariff number 85234910
Country of origin DE


ECLASS

ECLASS-9.0 27144792
ECLASS-11.0 27144792
ECLASS-10.0.1 27144792

ETIM

ETIM 8.0 EC002884

UNSPSC

UNSPSC 21.0 39121500


Your advantages

Intelligent load management ensures optimum distribution of the connected load and prevents overloads
Easy startup, configuration, and monitoring for your charging park via web interface
Future-proof and scalable, thanks to the easy addition and management of charging points
Reliable logging of all charging procedures for real-time visualization and precise billing via OCPP
Convenient integration into higher-level building and energy management systems