Narrow Ethernet switch, wide temperature range five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Our Industrial Ethernet Switch portfolio comprises Managed and Unmanaged Switches with Gigabit, PoE, IEC 61850 certification, and for DIN rail mounting. This gives you the flexibility to build powerful and secure networks, even in harsh environments: copper and FO ports, as well as redundancy functions, enable the flexible networking of your systems and the easy segmentation of your industrial network.
More informationNarrow Ethernet switch, wide temperature range five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, eight RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Ethernet switch, 5 TP RJ45 ports, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function
Narrow Ethernet switch, wide temperature range, eight RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, wide temperare range, five RJ45 ports with 10/100 Mbps on all ports, two SFP ports with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, sixteen RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, sixteen RJ45 ports with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, eight RJ45 ports with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, wide temperature range, four RJ45 ports with 10/100 Mbps on all ports, one SFP port with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS
The new firmware version 3.10 is now available for all devices of the FL SWITCH 2000 and FL NAT 2000 product families. Highlights are the new security functions and PROFINET functions.
The FL SWITCH 1000NT product family is being extended to include new versions with an extended temperature range as well as approvals for the process industry and maritime applications.
Unmanaged switches for industrial applications
Industrial unmanaged switches from Phoenix Contact excel with variable numbers of ports and various designs. We provide unmanaged switches with a variety of functions, depending on the application:
2000 series managed switches
The managed switches of the 2000 series provide a cost-effective range of standard functions and are extremely versatile.
The 2200 and 2300 versions also feature
Managed switches 3000 and 4000
For complex applications, the managed switches of the 3000 and 4000 series combine comprehensive diagnostic, performance, and safety functions.
Managed TSN switches for real-time-capable networks
The FL SWITCH TSN 2300 devices are the first managed switches from Phoenix Contact for Time‑Sensitive Networking (TSN). In addition to using them in classic applications, the innovative TSN technology also allows you to realize real-time-capable Ethernet networks.
PROFINET switches
With an integrated PROFINET device, the 2200, 2300, SMCS, and GHS series PROFINET switches are ideal for use in PROFINET class B networks.
IRT managed Ethernet switches provide the ideal scope of functions for PROFINET class C networks.
2000 series NAT switches
With Network Address Translation, the 2000 series NAT switches allow easy connection to the higher-level network for machines or systems with the same IP address range. These NAT switches combine switching and routing in a single DIN rail device.
Modular GHS managed switches with layer 3 function
Our most powerful switch is the modular GHS managed switch. With Gigabit data throughput and the optional layer 3 function, it is particularly suitable for use as an automation backbone and for connection to the higher-level company network.
The FL NETWORK MANAGER simplifies configuration and company management
Commission your network quickly and easily with the FL NETWORK MANAGER network management software. The software provides support for the following steps: